Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SG0802.5 - Ground Ball Screws
Bill of material
SG0802.5-129R170C5A0X
MN
Nominal model number
SG0802.5
SSO
Screw shaft outside diameter
8 mm
L
Lead
2.5
AG
Accuracy grade
C5
ST
Shaft end type
GT
Grease type
L4
Screw Shaft Length
mm
Enter value for L4
Screw Shaft Length
mm
cm
inch
ft
L1
Effective thread length
129.0 mm
S
Stroke
110.0 mm
DN
Direction of nut
PN
Position of nut
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031